Limit Switch, Limit Switches Xc Standard, Xcmd, Thermoplastic Plastic Roller Lever Var.Length, 1Nc+1 No, Snap, M12

XCMD2145C12
Be the first one to review this.
Limit switch, Limit switches XC Standard, XCMD, thermoplastic plastic roller lever var.length, 1NC+1 NO, snap, M12
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xc Standard Range, An Offer Of Limit Switches. The Limit Switch Is A Device That Converts A Mechanical Motion Into An Electrical Control Signal. It Has 1 Normally Closed + 1 Normally Opened, Snap Action Contacts With Positive Opening Operation And Provides Switch Actuation By 30° Cam. It Has A Spring Return Thermoplastic Roller Lever And Supports Lateral Approach In 2 Directions. The Movement Of Limit Switch Operating Head Is Rotary. It Is Furnished With 5-Pin M12 Male Connector For Electrical Connection. It Is An Ip66, Ip67, Ip68 And Ik06 Rated Product. It Has A Rated Operational Current Of.22A At 50V Ac, 3A At 50V Ac And A Conventional Enclosed Thermal Current Of 4A. Its Mechanical Durability Is About 10 Million Operating Cycles And Electrical Durability Is 5 Million Operating Cycles. This Limit Switch Has A Plug-In Type Body Which Is Made Of Zamak. Its Dimensions Are 30Mm (Width) X 16Mm (Depth) X 50Mm (Height) And Weighs.135Kg. It Is Intended For All Industrial Machine Applications Such As Packaging, Materials Handling, Conveying, Machining, Food And Beverage, Service Sector, Etc. This Product Is Certified By Ccc, Ul And Csa. It Meets Ul 508, En/Iec 60204-1, En/Iec 60947-5-1 And Csa C22.2 No 14 Standards. High Quality Of Limit Switches And Worldwide Availability Guarantee In A Short Delivery Time. A Comprehensive Offer Of Positive Opening Snap Action Contacts For A Simpler And Safer Machine Design. Ex Osiswitch, Iec Standard Format Limit Switches Consist Of Products Designed According To En 50047, En 50041 As Well As Popular Xcm And Xckm Miniature And Classic Limit Switches Ranges.

Product Details

SKU XCMD2145C12
Part Number XCMD2145C12
Price ZAR 2,301.64
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Limit Switch, Limit Switches Xc Standard, Xcmd, Thermoplastic Plastic Roller Lever Var.Length, 1Nc+1 No, Snap, M12
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.