Limit Switch, Limit Switches Xc Standard, Xcmd, Plunger, 2Nc + 2 No, Atex/Iecex

XCMD4110L5EX
Be the first one to review this.
Limit switch, Limit switches XC Standard, XCMD, plunger, 2NC + 2 NO, ATEX/IECEx
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Atex D Standard Range, An Offer Of Limit Switches For Explosive Atmospheres. The Limit Switch Is A Device That Converts A Mechanical Motion Into An Electrical Control Signal. It Has 2 Normally Closed + 2 Normally Opened, Snap Action Contacts With Positive Opening Operation. It Is A Limit Switch With A Conventional Enclosed Thermal Current Of 3A And A Rated Insulation Voltage Of 300V. It Is Furnished With A Fixed Cable Connector For Electrical Connection. It Is An Ip66 And Ip67 Rated Product. It Has A Spring Return Metal Plunger, Switch Actuation On End. It Offers Long Mechanical And Electrical Life, The Mechanical Durability Is About 10 Million Operating Cycles And Electrical Durability Is 5 Million Operating Cycles. This Plunger Head Limit Switch Is Made Of Zamak. Its Dimensions Are 30Mm (Width) X 16Mm (Depth) X 50Mm (Height). It Is Intended Used For Certified Explosive Hazardous Dust Location Applications. This Product Is Certified By Ineris4Atex0014X And Iec-Ex Ine 17.0020X. It Meets En/Iec 60079-31 And En/Iec 60079-0 Standards.

Product Details

SKU XCMD4110L5EX
Part Number XCMD4110L5EX
Price ZAR 6,276.17
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Limit Switch, Limit Switches Xc Standard, Xcmd, Plunger, 2Nc + 2 No, Atex/Iecex
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.