Limit Switch, Limit Switches Xc Standard, Xckt, Metal End Plunger, 1Nc+1 No, Snap, M16

XCKT2110P16
Be the first one to review this.
Limit switch, Limit switches XC Standard, XCKT, metal end plunger, 1NC+1 NO, snap, M16
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Xckt Compact Format (Cenelec En 50047) Limit Switch Has A Metal End Plunger And A Plastic Body. This Limit Switch Has A Double Insulated Class Ii Thermoplastic Body, Two Electrical Connection Entries, A Modular Design Allowing Easier Maintenance And A Compact Cenelec En50047 Format. It Is Ip66 And Ik04 Impact Resistant, Making It Ideal For Heavy Duty Use In Harsh Conditions. It Is Fixed On The Machine By Its Body, And Has A Typical 5 Million Cycles Electrical Durability In Dc-13 Utilization Category. It Complies With Ccc, En/Iec 60947-5-1, Csa C22.2 No.14, En/Iec 60204-1, Ul 508 Standards. Compatible With The Well Distributed Range Of Common Xck Heads, Allowing Quick Replacement In Case Of Damage. Variable Composition Design Allows Late Modifications On The Switch, For Example Change Of Connection Type Or Head.

Product Details

SKU XCKT2110P16
Part Number XCKT2110P16
Price ZAR 827.79
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Limit Switch, Limit Switches Xc Standard, Xckt, Metal End Plunger, 1Nc+1 No, Snap, M16
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.