Limit Switch, Limit Switches Xc Standard, Xckn, Thermoplastic Plastic Roller Lever Var.Length, 1Nc+1 No, Snap, Pg11

XCKN2145G11
Be the first one to review this.
Limit switch, Limit switches XC Standard, XCKN, thermoplastic plastic roller lever var.length, 1NC+1 NO, snap, Pg11
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xc Standard Range, An Offer Of Limit Switches. The Limit Switch Is A Device That Converts A Mechanical Motion Into An Electrical Control Signal. It Has 1 Normally Closed + 1 Normally Opened, Snap Action Contacts With Positive Opening Operation And Provides Switch Actuation By 30° Cam. It Has A Spring Return Thermoplastic Roller Lever And Supports Lateral Approach In 2 Directions. The Movement Of Limit Switch Operating Head Is Rotary. It Is Furnished With Screw Clamp Terminals For Electrical Connection And 1 Entry Tapped For Pg11 Cable Gland. It Is An Ip65 And Ik04 Rated Product. It Has A Rated Operational Current Of 3A At 240V Ac,.1A At 250V Ac And A Conventional Enclosed Thermal Current Of 10A. Its Mechanical Durability Is About 10 Million Operating Cycles And Electrical Durability Is 5 Million Operating Cycles. This Limit Switch Has A Fixed Type Body Which Is Made Of Plastic. Its Dimensions Are 30Mm (Width) X 42Mm (Depth) X 108Mm To 157Mm (Height) And Weighs.18Kg. It Is Intended For All Industrial Machine Applications Such As Packaging, Materials Handling, Conveying, Machining, Food And Beverage, Service Sector, Etc. This Product Is Certified By Ul, Ccc And Csa. It Meets En 60947-5-1, Ul 508, En 60204-1, Iec 60204-1 And Iec 60947-5-1 Standards. High Quality Of Products And Worldwide Availability Guarantee In A Short Delivery Time. These European Standard Products (En50047) Have Positive Opening Contacts, Even In Snap Action Versions Which Allow Use In Safety Applications. Ex Osiswitch, Iec Standard Format Limit Switches Consist Of Products Designed According To En 50047, En 50041. The Iec Limit Switches Offer A Positive Opening On All Contacts, For Safer Machinery, And Modular Design For Easier Maintenance.

Product Details

SKU XCKN2145G11
Part Number XCKN2145G11
Price ZAR 447.07
FAQs No
Activity IDSEN

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Limit Switch, Limit Switches Xc Standard, Xckn, Thermoplastic Plastic Roller Lever Var.Length, 1Nc+1 No, Snap, Pg11
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.