Limit Switch, Limit Switches Xc Standard, Xckml, Steel Roller Plunger, 2X(1Nc+1No), Snap Action, M20

XCKML102H29
Be the first one to review this.
Limit switch, Limit switches XC Standard, XCKML, steel roller plunger, 2x(1NC+1NO), snap action, M20
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xc Standard Range, An Offer Of Limit Switches. The Limit Switch Is A Device That Converts A Mechanical Motion Into An Electrical Control Signal. It Has 2 X (1 Normally Closed + 1 Normally Opened), Snap Action Contacts With Positive Opening Operation And Provides Switch Actuation By 30° Cam. It Has A Spring Return Metal Roller Plunger And Supports Lateral Approach In 2 Directions. The Movement Of Limit Switch Operating Head Is Linear. It Is Furnished With Screw Clamp Terminals For Electrical Connection And 3 Entry Tapped For M20 X 1.5 Cable Gland. It Is An Ip66 And Ik05 Rated Product. It Is A Switch With A Conventional Enclosed Thermal Current Of 10A Ac. It Offers Long Mechanical And Electrical Life, The Mechanical Durability Is About 3 Million Operating Cycles And Electrical Durability Is 5 Million Operating Cycles. This Limit Switch Has A Fixed Type Body Which Is Made Of Zamak. Its Dimensions Are 77Mm (Width) X 36Mm (Depth) X 81Mm (Height) And Weighs.405Kg. It Is Intended For All Industrial Machine Applications Such As Packaging, Materials Handling, Conveying, Machining, Food And Beverage, Service Sector, Etc. This Product Is Certified By Ul And Csa. It Meets Iec 60947-5-1, Csa C22.2 No 14, Iec 60204-1, En 60947-5-1, En 60204-1 And Ul 508 Standards. Limit Switches For Contact Sensing Of Inflexible Objects. High Quality Of Products And Worldwide Availability Guarantee In A Short Delivery Time. An Offer Of Positive Opening Snap Action Contacts For A Simpler And Safer Machine Design. Ex Osiswitch, Iec Standard Format Limit Switches Consist Of Products Designed According To En 50047, En 50041 As Well As Popular Xcm And Xckm Miniature And Classic Limit Switches Ranges.

Product Details

SKU XCKML102H29
Part Number XCKML102H29
Price ZAR 3,588.04
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Limit Switch, Limit Switches Xc Standard, Xckml, Steel Roller Plunger, 2X(1Nc+1No), Snap Action, M20
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.