Limit Switch, Limit Switches Xc Standard, Xckd, Steel Roller Plunger, 1Nc+1 No, Snap, M16

XCKD2102P16
Be the first one to review this.
Limit switch, Limit switches XC Standard, XCKD, steel roller plunger, 1NC+1 NO, snap, M16
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Xckd Compact Format (Cenelec En 50047) Limit Switch Has A Steel Roller Plunger And A Zamak Body. This Limit Switch Has A Robust Zamak Body And Head, A Modular Design Allowing Easier Maintenance And A Compact Cenelec En50047 Format. It Is Ideal For All Industrial Machines Like Packaging, Materials Handling, Conveyors, Machining, Food And Beverage. It Is Fixed On The Machine By Its Body, And Has A Typical 5 Million Cycles Electrical Durability In Dc-13 Utilization Category. It Complies With Ccc, En/Iec 60947.-5-1, Csa C22.2 No.14, En/Iec 60204-1, Ul 508 Standards And Is Also Rohs Compliant. Compatible With The Well Distributed Range Of Common Xck Heads, Allowing Quick Replacement In Case Of Damage. Variable Composition Design Allows Late Modifications On The Switch, For Example Change Of Connection Type Or Head.

Product Details

SKU XCKD2102P16
Part Number XCKD2102P16
Price ZAR 1,292.16
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Limit Switch, Limit Switches Xc Standard, Xckd, Steel Roller Plunger, 1Nc+1 No, Snap, M16
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.