Limit Switch, Limit Switches Xc Standard, Xckd, Plunger, 2Nc + No, Atex/Iecex

XCKD3910P16EX
Be the first one to review this.
Limit switch, Limit switches XC Standard, XCKD, plunger, 2NC + NO, ATEX/IECEx
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Atex D Standard Range, An Offer Of Limit Switches For Explosive Atmospheres. The Limit Switch Is A Device That Converts A Mechanical Motion Into An Electrical Control Signal. It Has 2 Normally Closed + 1 Normally Opened, Snap Action Contacts With Positive Opening Operation. It Is A Limit Switch With A Conventional Enclosed Thermal Current Of 6A And A Rated Insulation Voltage Of 300V. It Is Furnished With Screw Clamp Terminals For Electrical Connection.It Is An Ip66 And Ip67 Rated Product. It Has A Spring Return Plunger Metal, Switch Actuation On End And Supports Vertical Approach, 1 Direction. Its Mechanical Durability Is About 15 Million Operating Cycles And Electrical Durability Is 5 Million Operating Cycles. This Plunger Head Limit Switch Is Made Of Zamak. Its Dimensions Are 31Mm (Width) X 30Mm (Depth) X 65Mm (Height). It Is Intended Used For Certified Explosive Hazardous Dust Location Applications. This Product Is Certified By Ineris4Atex0014X And Iec-Ex Ine 17.0020X. It Meets En/Iec 60079-31 And En/Iec 60079-0 Standards.

Product Details

SKU XCKD3910P16EX
Part Number XCKD3910P16EX
Price ZAR 3,599.21
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Limit Switch, Limit Switches Xc Standard, Xckd, Plunger, 2Nc + No, Atex/Iecex
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.