Limit Switch, Limit Switches Xc Standard, Xc1Ac, Reinforced Roller Lever, 1Nc+1 No, Break Before Make

XC1AC127
Be the first one to review this.
Limit switch, Limit switches XC Standard, XC1AC, reinforced roller lever, 1NC+1 NO, break before make
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xc Special Range, An Offer Of Limit Switches. This Limit Switch Is A Device That Converts A Mechanical Motion Into An Electrical Control Signal. It Has 1 Normally Closed + 1 Normally Opened, Slow-Break, Break Before Make Contacts Without Positive Opening Operation And Provides Switch Actuation By 30° Cam. It Has A Spring Return Metal Reinforced Roller Lever And Supports Lateral Approach In 2 Directions. The Movement Of Limit Switch Operating Head Is Linear. It Is Furnished With Screw Clamp Terminals For Electrical Connection And 3 Entry Tapped For Pg13.5 Cable Gland. It Is An Ip65 Rated Product. It Is A Switch With A Conventional Enclosed Thermal Current Of 10A. It Offers Long Mechanical And Electrical Life, The Mechanical Durability Is About 10 Million Operating Cycles And Electrical Durability Is 1 Million Operating Cycles. This Limit Switch Has A Fixed Type Body Which Is Made Of Metal. Its Dimensions Are 77Mm (Width) X 44Mm (Depth) X 139Mm (Height) And Weighs.595Kg. It Is Suitable For Hoisting And Material Handling Applications. This Product Is Certified By Csa. It Meets Iec 60337-1, Iec 60947-5-1, Csa C22.2 No 14, Vde660-200 And En 60947-5-1 Standards. Special Format Limit Switches For Severe Environments.

Product Details

SKU XC1AC127
Part Number XC1AC127
Price ZAR 8,317.15
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Limit Switch, Limit Switches Xc Standard, Xc1Ac, Reinforced Roller Lever, 1Nc+1 No, Break Before Make
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.