Limit Switch Contact Block, Limit Switches Xc Standard, 2Nc, Snap Action, Simultaneous

XE2SP2141
Be the first one to review this.
Limit switch contact block, Limit switches XC Standard, 2NC, snap action, simultaneous
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xc Standard Range, An Offer Of Limit Switches. This Contact Block Is An Integral Part Of Limit Switch, Can Be Provided With Normally Open (No) And/Or Normally Closed (Nc) Contacts. It Has 2 Normally Closed, Snap Action, Simultaneous Contacts With Positive Opening Operation. It Is A Limit Switch Contact Block With A Rated Operational Current Of 3A At 240V Ac,.27A At 250V Ac And A Conventional Enclosed Thermal Current Of 10A. It Is Furnished With Screw Clamp Terminals For Electrical Connection. It Offers Long Electrical Durability Of About 5 Million Operating Cycles. It Is Intended For All Industrial Machine Application Such As Packaging, Materials Handling, Conveying, Machining, Food And Beverage, Service Sector, Etc. It Is Compatible With Zckj9, Zcks9, Zckm9, Zcd29 And Zcp29 Limit Switches. It Is Associated With Xckm, Xckj, Xckp, Xcks And Xckd Bodies. European Standard Products (En 50047) Have Positive Opening Contacts, Even In Snap Action Versions Which Allow Use In Safety Applications. The Iec Limit Switch Contact Block Offers A Positive Opening On All Snap Contacts, For Safer Machinery. Switch Contact Block Is Available With Modular Design For Easier Maintenance.

Product Details

SKU XE2SP2141
Part Number XE2SP2141
Price ZAR 487.80
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Limit Switch Contact Block, Limit Switches Xc Standard, 2Nc, Snap Action, Simultaneous
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.