Limit Switch Body With Spring Return Rotary Head, Limit Switches Xc Standard, Zckj, W/O Lever, Fixed, 2C/O, Snap, Pg13

ZCKJ404
Be the first one to review this.
Limit switch body with spring return rotary head, Limit switches XC Standard, ZCKJ, w/o lever, fixed, 2C/O, snap, Pg13
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xc Standard Range, An Offer Of Limit Switches. It Is A Limit Switch Fixed Body. It Has 2 Change Over, Snap Action Contacts Without Positive Opening Operation And Provides Switch Actuation From Left And Right. It Has 2 Poles With Silver Plated Contacts. It Is Furnished With Screw Clamp Terminals For Electrical Connection And 1 Entry Tapped For Pg13.5 Cable Gland. It Is A Switch With A Rated Operational Current Of 3A At 240V Ac,.27A At 250V Ac And A Conventional Enclosed Thermal Current Of 10A. It Is An Ip66 And Ik07 Rated Product. The Limit Switch Body Is Made Of Metal. Its Dimensions Are 40Mm (Width) X 60Mm (Depth) X 102Mm (Height) And Weighs.455Kg. It Is Intended For All Industrial Machine Applications Such As Packaging, Materials Handling, Conveying, Machining, Food And Beverage, Service Sector, Etc. It Is Compatible With Xckj Series Limit Switches. Limit Switches For Contact Sensing Of Inflexible Objects. High Quality Of Products And Worldwide Availability Guarantee In A Short Delivery Time. A Comprehensive Offer Of Contacts For A Simpler And Safer Machine Design. Ex Osiswitch, Iec Standard Format Limit Switches Consist Of Products Designed According To En 50047, En 50041 As Well As Popular Xcm And Xckm Miniature And Classic Limit Switches Ranges.

Product Details

SKU ZCKJ404
Part Number ZCKJ404
Price ZAR 2,931.58
FAQs No
Activity IDSEN

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Limit Switch Body With Spring Return Rotary Head, Limit Switches Xc Standard, Zckj, W/O Lever, Fixed, 2C/O, Snap, Pg13
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.