Limit Switch Body, Limit Switches Xc Standard, Zcmd, 2Nc, Silver, Snap Action

ZCMD29
Be the first one to review this.
Limit switch body, Limit switches XC Standard, ZCMD, 2NC, silver, snap action
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xc Standard Range, An Offer Of Limit Switches. This Body Is Main Part Of Limit Switch, Contains The Electrical Contact Mechanism. It Has 2 Normally Closed, Snap Action Contacts With Positive Opening Operation. It Is A Limit Switch Body With A Rated Operational Current Of 1.5A At 240V Ac And.1A At 250V Ac. It Is Furnished With Plug-In Without Pre-Cabled For Electrical Connection. It Offers Long Electrical Durability Of About 5 Million Operating Cycles. This Miniature Design Limit Switch Is In Plug-In Type Which Is Made Of Zamak. Its Dimensions Are 30Mm (Width) X 16Mm (Depth) X 50Mm (Height). It Is Intended For All Industrial Machine Application Such As Packaging, Materials Handling, Conveying, Machining, Food And Beverage, Service Sector, Etc. It Is Compatible With Xcmd Limit Switches. It Is Associated With Zce06, Zce66, Zce02, Zce09, Zcef0, Zce62, Zceh0, Zce01, Zce13, Zce29, Zcef2, Zce14, Zce28, Zce11, Zce63, Zce27, Zce67, Zce21, Zce08, Zceg1, Zce05, Zce10, Zce07, Zce65 Heads. European Standard Products (En 50047) Have Positive Opening Contacts, Even In Snap Action Versions Which Allow Use In Safety Applications.

Product Details

SKU ZCMD29
Part Number ZCMD29
Price ZAR 1,193.64
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Limit Switch Body, Limit Switches Xc Standard, Zcmd, 2Nc, Silver, Snap Action
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.