Limit Switch Body, Limit Switches Xc Standard, Zckj, Plug In, W/O Display, 1C/O, Snap Action, M20

ZCKJ11H29
Be the first one to review this.
Limit switch body, Limit switches XC Standard, ZCKJ, plug in, w/o display, 1C/O, snap action, M20
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xc Standard Range, An Offer Of Limit Switches. This Limit Switch Body Has 1 Changeover, Snap Action Contacts. It Is A Limit Switch Body With A Conventional Enclosed Thermal Current Of 10A And Rated Operating Current Of 3A At 240V Ac And.27A At 250V Dc. It Is Furnished With Screw Terminals For Electrical Connection. It Is An Ip66 And Ik07 Rated Product. This Plug In Limit Switch Body Is Made Of Metal. Its Dimensions Are 40Mm (Width) X 44Mm (Depth) X 77Mm (Height). It Weighs.32Kg. It Is Intended For All Industrial Machine Applications Such As Packaging, Materials Handling, Conveying, Machining, Food And Beverage, Service Sector, Etc. It Is Compatible With The Xckj Limit Switches. The Associated Heads Are Zcke21, Zcke65, Zcke08, Zcke61, Zcke23, Zcke619, Zcke64, Zcke06, Zcke62, Zcke67 And Zcke66. Limit Switches For Contact Sensing Of Inflexible Objects. An Offer Of Positive Opening Snap Action Contacts For A Simpler And Safer Machine Design. Iec Standard Format Limit Switches Consist Of Products Designed According To En 50047, En 50041 As Well As Popular Xcm And Xckm Limit Switches Ranges.

Product Details

SKU ZCKJ11H29
Part Number ZCKJ11H29
Price ZAR 2,004.57
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Limit Switch Body, Limit Switches Xc Standard, Zckj, Plug In, W/O Display, 1C/O, Snap Action, M20
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.