Limit Switch Body, Limit Switches Xc Standard, Zc2J, Plug In, Without Display, 2C/O

ZC2JD4
Be the first one to review this.
Limit switch body, Limit switches XC Standard, ZC2J, plug in, without display, 2C/O
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xc Special Range, An Offer Of Limit Switches. This Limit Switch Body Has 2 Changeover, Snap Action Contacts. It Is A Limit Switch Body With A Conventional Enclosed Thermal Current Of 10A And Rated Operating Current Of 3A At 240V Ac And.27A At 250V Dc. It Is Furnished With Screw Clamp Terminals For Electrical Connection. It Is An Ip65 And Ik08 Rated Product. This Limit Switch Plug-In Body Is Made Of Metal. Its Dimensions Are 42Mm (Width) X 41Mm (Depth) X 81Mm (Height). It Weighs.38Kg. It Is Intended For All Industrial Machine Applications Such As Packaging, Materials Handling, Conveying, Machining, Food And Beverage, Service Sector, Etc. It Is Compatible With The Xc2J Limit Switches. The Associated Heads Are Zc2Je06, Zc2Je04, Zc2Je84, Zc2Je83, Zc2Je85, Zc2Je82, Zc2Je81 And Zc2Je07. European Standard Products (En 50047) Have Positive Opening Contacts, Even In Snap Action Versions Which Allow Use In Safety Applications. The Iec Limit Switch Offers A Positive Opening On All Snap And Slow Break Contacts, For Safer Machinery. It Is Available With Modular Design For Easier Maintenance.

Product Details

SKU ZC2JD4
Part Number ZC2JD4
Price ZAR 5,583.56
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Limit Switch Body, Limit Switches Xc Standard, Zc2J, Plug In, Without Display, 2C/O
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.