Light Block, Harmony Xb5, Harmony Xb4, White For Head Ø22 Mm Integral Led 110...120 V Spring Clamp Terminals

ZBVG15
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony Zb, White Light Block Operates With An Integral Led. It Is Supplied With 110V To 120V Ac And Uses Spring Terminals. It Has A Plastic Body. It Is Compatible With Harmony Xb4 And Xb5. This Light Block Allows Fast And Easy Replacement And Configuration Of Your Signaling Units. It Is Easily Installed And Replaced On Compatible Illuminated Push-Button Or Selector Switch Units Via Clip Together Assembly And Connected With Simple Screw-Clamp Connections. It Enables Visual Distinction Of Signaling Units Via Illumination By Integral Led. It Protects Operators From Unexpected Contact With Live Circuits Thanks To Its Ip20 Protection Index. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product.

Product Details

SKU ZBVG15
Part Number ZBVG15
Price ZAR 478.11
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Light Block, Harmony Xb5, Harmony Xb4, White For Head Ø22 Mm Integral Led 110...120 V Spring Clamp Terminals
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.