Light Block, Harmony Xb4, Harmony Xb5, Red For Head Ø22 Mm Integral Led 24 V Pins

ZBVB47
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony Zb, Red Light Block Operates With An Integral Led. It Is Supplied With 24V Ac/Dc. It Is Compatible With Harmony Xb4 And Xb5. This Light Block Allows Fast And Easy Replacement And Configuration Of Your Signaling Units. It Is Easily Installed And Replaced On Compatible Illuminated Push-Button Or Selector Switch Units Via Clip Together Assembly And Connected With Simple Screw-Clamp Connections. It Enables Visual Distinction Of Signaling Units Via Illumination By Integral Led. It Protects Operators From Unexpected Contact With Live Circuits Thanks To Its Ip20 Protection Index. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product.

Product Details

SKU ZBVB47
Part Number ZBVB47
Price ZAR 466.81
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Light Block, Harmony Xb4, Harmony Xb5, Red For Head Ø22 Mm Integral Led 24 V Pins
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.