Latching Emergency Stop Rope Pull Switch, Telemecanique Emergency Stop Rope Pull Switches Xy2C, E Xy2Ch, 2Nc, Booted Pushbutton

XY2CH13270
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Xy2Ch Emergency Stop Rope Pull Switch Is Designed With A Right Hand Side Or A Left Hand Side Anchor Point, Allowing Operator To Trigger The Stop Of Potentially Dangerous Machines At Any Point Of Its Working Area. It Operates With A Maximum Rope Length Of 30 Meters. It Has A Zamak Body With A Booted Pushbutton Reset, Chloroprene Bellows, No Pilot Light, And 2 Normally Closed Slow Break Contacts. Its B10D Reliability Data Is 4000. This Emergency Stop Rope Pull Switch Is Suitable For Woodworking Machines, Shears, Conveyor Systems, Printing Machines, Textile Machines, Rolling Mills, Test Laboratories, Paint Shops, Surface Treatment Works, Etc. Its Ip65 Degree Of Protection Makes It Ideal For Heavy Duty Use In Harsh Conditions. It Also Complies With En/Iec 60204-1, En/Iec 60947-5-1, En/Iec 60947-5-5, En/Iso 13850, Ul Nisd, Csa C22.2 No 14-13 Standards. When Associated And Correctly Connected To An Appropriate Safety Control Unit, It Conforms To Category 4, Performance Level Pl E, Sil 3 As Described In En/Iso 13849-1, En/Iec 61508.

Product Details

SKU XY2CH13270
Part Number XY2CH13270
Price ZAR 4,958.63
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Latching Emergency Stop Rope Pull Switch, Telemecanique Emergency Stop Rope Pull Switches Xy2C, E Xy2Ch, 2Nc, Booted Pushbutton
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.