Iprd40 Modular Surge Arrester - 4P - 350V

A9L40400
Be the first one to review this.
iPRD40 modular surge arrester - 4P - 350V
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Acti9 Iprd Surge Arrester Protects 4P Installations. It Allows Quick Replacement Of Damaged Cartridges. This Type 2 Device Is Recommended For High Risk Level And Incoming Panel Board. It Can Be Turned Over To Allow The Phase/Neutral/Earth Cables To Enter Through Either The Top Or The Bottom. The Associated Circuit Breaker Isc Breaking Capacity Can Go Up To 50Ka. This Acti9 Iprd40 Is Compatible With Tt And Tn-S Earthing System. The Uc Maximum Continuous Operating Voltage In Common Mode (L/Pe Or N/Pe) Is 350Vac. The Up Maximum Voltage Protection Level In Common Mode (L/Pe Or N/Pe) Is 1.4Kv. The Ue Rated Operational Voltage Is 230Vac +/- 10%. The Product Colour Is White (Ral9003).The Dimensions Are (W) 72Mm X (H) 85Mm X (D) 69Mm. The Weight Is 416G. The Degree Of Protection Is Ip20 And Ip40 In Modular Enclosure. The Operating Temperature Is -25°C To 60°C. The Storage Temperature Is -40°C To 85°C. This Product Is Compliant With En 61643-11 And Iec 61643-11 Standards.

Product Details

SKU A9L40400
Part Number A9L40400
Price ZAR 3,466.73
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Iprd40 Modular Surge Arrester - 4P - 350V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.