Inductive Sensor Xs1 M18 - L64Mm - Brass - Sn8Mm - 12..24Vdc - M12

XS118BHNAM12
Be the first one to review this.
inductive sensor XS1 M18 - L64mm - brass - Sn8mm - 12..24VDC - M12
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xs Range, An Offer Of Inductive Proximity Sensors. This General Purpose Inductive Proximity Sensor In A Cylindrical M18 Design And Fixed Body. It Is Flush Mountable And In A Frontal Detection Face. It Supports 8Mm Nominal Sensing Distance And 1 No Npn Discrete Output. The Inductive Proximity Sensor With A Rated Supply Voltage Of 12V To 24V Dc With Reverse Polarity Protection And No Load Current Consumption Of ≤10Ma. It Is Furnished With 4-Pin M12 Male Connector For Electrical Connection. It Is An Ip67 Rated Product. The Enclosure Is Made Of Nickel Plated Brass. The Length Of This Product Is 64Mm. It Weighs.035Kg. It Is Suitable For Railway, Mobile Equipment, Material Handling/Conveying/Logistics, Material Working/Machine Tools, Packaging, Robotics, Food And Beverage Industries. This Product Is Certified By Ce, Csa And Ul. Inductive Sensors Come In Flush And Non Flush Versions, M8, M12, M18, M30 Short And Long Bodies Cylindrical Forms, Standard Cubic, Rectangular And Flat Forms. The Inductive Proximity Sensors For Non Contact Sensing Of Metal Objects Up To 60Mm. It Is Designed For Use In Industrial Applications Relating To Presence Detection.

Product Details

SKU XS118BHNAM12
Part Number XS118BHNAM12
Price ZAR 576.86
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Inductive Sensor Xs1 M18 - L64Mm - Brass - Sn8Mm - 12..24Vdc - M12
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.