Inductive Proximity Sensors Xs, Rotation Monitoring, M30, Sn10Mm, 6...150C/Mn, 24...240Vac/Dc, Cable 2 M

XSAV11801
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Cylindrical Diameter 30 Mm Threaded M30 X 1.5 Flush Mountable Sensor Is Part Of Xs Range, An Offer Of Inductive Proximity Sensors For The Detection, Without Physical Contact, Of Metal Objects. The Advantages Of Inductive Detection Are Numerous, No Physical Contact With The Object To Be Detected, Thus Avoiding Wear And Enabling Detection Of Fragile Or Freshly Painted Objects. High Operating Rates. Fast Response. Excellent Resistance To Industrial Environments (Robust Products). It Features A Nickel Plated Brass Case And A 2M Long Cable. It Has A Sensing Distance Of 10Mm, Two-Wire, Ac/Dc Supply, 24 To 240 V Ac 50/60 Hz Or 24 To 210 V Dc , Nc Function Output. These Self-Contained Rotation Speed Monitoring Sensors Have The Special Feature Of Incorporating, In The Same Case, The Pulse Sensing And Processing Electronics As Well As The Output Switching Amplifier. That Are Required To Establish An Integrated Rotation Monitoring Device. The Unit Provides An Economical Solution For Detecting Slip, Belt Breakage, Drive Shaft Shear And Overloading, Etc. In The Following Applications, Conveyor Belts, Bucket Elevators, Archemedian Screws, Grinders, Crushers, Pumps, Centrifugal Driers, Mixers, Etc.

Product Details

SKU XSAV11801
Part Number XSAV11801
Price ZAR 5,900.29
FAQs No
Activity IDSEN

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Inductive Proximity Sensors Xs, Rotation Monitoring, M30, Sn10Mm, 6...150C/Mn, 24...240Vac/Dc, Cable 2 M
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.