Inductive Proximity Sensors Xs, Rotation Monitoring Hazardous Area, M30, Sn10Mm, 6...150C/Mn, Cable 2 M

XSAV11801EX
Be the first one to review this.
Inductive proximity sensors XS, Rotation monitoring hazardous area, M30, Sn10mm, 6...150c/mn, cable 2 m
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xs Range, An Offer Of Inductive Proximity Sensors. This General Purpose Inductive Proximity Sensor Has A Form Cylindrical M30 Design And Fixed Body. It Is Flush Mountable And Has A Frontal Detection Face. It Supports 10Mm Nominal Sensing Distance And 1 Nc Discrete Output. The Inductive Proximity Sensor With A Rated Supply Voltage Of 24V To 210V Dc, 24V To 240V Ac And Frequency Of 50Hz/60Hz. It Is Furnished With 2M Cable For Electrical Connection. It Is An Ip67 Rated Product. The Enclosure Is Made Of Nickel Plated Brass. The Length Of This Product Is 81Mm. It Weighs.3Kg. It Is Suitable For Railway, Mobile Equipment, Material Handling/Conveying/Logistics, Material Working/Machine Tools, Packaging, Robotics, Food And Beverage Industries. This Product Is Certified By Ineris4Atex0022X And Iec-Ex Ine 17.0006. It Meets En/Iec 60079-31 And En/Iec 60079-0 Standards. Inductive Sensors Come In Flush And Non-Flush Versions, M8, M12, M18, M30 Short And Long Bodies Cylindrical Forms, Standard Cubic, Rectangular And Flat Forms. The Inductive Proximity Sensors For Non Contact Sensing Of Metal Objects Up To 60Mm. It Is Designed For Use In Industrial Applications Relating To Presence Detection.

Product Details

SKU XSAV11801EX
Part Number XSAV11801EX
Price ZAR 11,254.65
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Inductive Proximity Sensors Xs, Rotation Monitoring Hazardous Area, M30, Sn10Mm, 6...150C/Mn, Cable 2 M
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.