Inductive Proximity Sensors Xs, Inductive Sensor Xs9 40X40X117, Pbt, Sn25 Mm, 24 Vdc, Terminals

XS9C4A2A1G13
Be the first one to review this.
Inductive proximity sensors XS, inductive sensor XS9 40x40x117, PBT, Sn25 mm, 24 VDC, terminals
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

The Xs Range Is An Offer Of Inductive Proximity Sensors For The Detection, Without Physical Contact, Of Metal Objects. The Advantages Of Inductive Detection Are Numerous, No Physical Contact With The Object To Be Detected. Thus Avoiding Wear And Enabling Detection Of Fragile Or Freshly Painted Objects. High Operating Rates. Fast Response. Excellent Resistance To Industrial Environments (Robust Products, Fully Encapsulated In Resin). This Product Is A 40Mm X 40Mm X 117Mm Sensor, Non Flush Mountable In Metal. It Features A Plastic Case With A Plug-In 5 Position Turret Head And A Pg 13.5 Cable Entry. It Has A Sensing Distance Of 25Mm. Three-Wire, Dc Supply, 24V With Protection Against Polarity, Analogue Output Signalv To 10V.

Product Details

SKU XS9C4A2A1G13
Part Number XS9C4A2A1G13
Price ZAR 3,164.17
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Inductive Proximity Sensors Xs, Inductive Sensor Xs9 40X40X117, Pbt, Sn25 Mm, 24 Vdc, Terminals
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.