Inductive Proximity Sensors Xs, Inductive Sensor Xs8 40X40X117, Pbt, Sn40 Mm, 12...48 Vdc, Terminals

XS8C4A4PCG13
Be the first one to review this.
Inductive proximity sensors XS, inductive sensor XS8 40x40x117, PBT, Sn40 mm, 12...48 VDC, terminals
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

The Xs Range Is An Offer Of Inductive Proximity Sensors For The Detection, Without Physical Contact, Of Metal Objects. The Advantages Of Inductive Detection Are Numerous, No Physical Contact With The Object To Be Detected. Thus Avoiding Wear And Enabling Detection Of Fragile Or Freshly Painted Objects. High Operating Rates. Fast Response. Excellent Resistance To Industrial Environments (Robust Products, Fully Encapsulated In Resin). This Product Is A 40Mm X 40Mm X 117Mm Format Sensor, Non Flush Mountable In Metal. It Features A Plastic Case With A Plug-In 5 Position Turret Head And A Pg 13.5 Cable Entry. It Has A Sensing Distance Of 40Mm. Four-Wire, Dc Supply, 12V To 48V, No And Nc Function, Pnp Discrete Output.

Product Details

SKU XS8C4A4PCG13
Part Number XS8C4A4PCG13
Price ZAR 2,548.78
FAQs No
Activity IDSEN

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Inductive Proximity Sensors Xs, Inductive Sensor Xs8 40X40X117, Pbt, Sn40 Mm, 12...48 Vdc, Terminals
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.