Inductive Proximity Sensors Xs, Inductive Sensor Xs8 40X40X117, Pbt, Sn20 Mm, 12...48 Vdc, Terminals

XS8C4A1NCG13
Be the first one to review this.
Inductive proximity sensors XS, inductive sensor XS8 40x40x117, PBT, Sn20 mm, 12...48 VDC, terminals
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xs Range, An Offer Of Inductive Proximity Sensors. This General Purpose Inductive Proximity Sensor In Xs8 Flat Form 40Mm X 40Mm X 117Mm Design. It Is Flush Mountable And Has A Frontal Detection Face. It Supports 20Mm Nominal Sensing Distance And 1 Normally Opened + 1 Normally Closed Npn Discrete Output. It Is Furnished With Screw-Clamp Terminal For Electrical Connection. It Is An Inductive Proximity Sensor With A Rated Supply Voltage Of 12V To 48V Dc With Reverse Polarity Protection, No-Load Current Consumption Ofma To 15Ma And A Switching Frequency Of ≤300Hz. It Is An Ip65, Ip67 And Ip69K Rated Product. The Enclosure Is Made Of Pbt. Its Dimensions Are 40Mm (Length) X 117Mm (Width) X 40Mm (Height) And Weighs.244Kg. It Is Suitable For Railway, Mobile Equipment, Lifts, Escalators, Hoisting, Material Handling/Conveying/Logistics, Material Working/Machine Tools, Packaging, Robotics, Food And Beverage Industries. This Product Is Certified By Ce, Csa, E2, Ccc And Ul. It Compliant With International Standards, Certifications In Standard And Increased Range. Ex Osiprox, Osisense Xs And Xt Inductive And Capacitive Proximity Sensors For Non-Contact Sensing. Inductive Proximity Sensors Technology For Non-Contact Sensing Of Metal Objects Up To 60Mm.

Product Details

SKU XS8C4A1NCG13
Part Number XS8C4A1NCG13
Price ZAR 2,497.10
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Inductive Proximity Sensors Xs, Inductive Sensor Xs8 40X40X117, Pbt, Sn20 Mm, 12...48 Vdc, Terminals
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.