Inductive Proximity Sensors Xs, Inductive Sensor Xs8 26X26X13, Pbt, Sn15Mm, 12...24 Vdc, M12 0.15 M

XS8E1A1PAL01M12
Be the first one to review this.
Inductive proximity sensors XS, inductive sensor XS8 26x26x13, PBT, Sn15mm, 12...24 VDC, M12 0.15 m
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xs Range, An Offer Of Inductive Proximity Sensors. This General Purpose Inductive Proximity Sensor In Xs8 Flat Form 26Mm X 26Mm X 13Mm Design. It Is Non-Flush Mountable And Has A Frontal Detection Face. It Supports 10Mm Flush Mountable And 15Mm Non-Flush Mountable Nominal Sensing Distance, 1 Normally Opened Pnp Discrete Output. It Is Furnished With 4-Pin M12 Remote Male Connector For Electrical Connection. It Is An Inductive Proximity Sensor With A Rated Supply Voltage Of 12V To 24V Dc With Reverse Polarity Protection, A No-Load Current Consumption Of ≤10Ma And A Switching Frequency Of ≤2000Hz. It Is An Ip67 Rated Product. The Enclosure Is Made Of Pbt. Its Dimensions Are 26Mm (Width) X 13Mm (Depth) X 26Mm (Height) And Weighs.04Kg. It Is Suitable For Railway, Mobile Equipment, Lifts, Escalators, Hoisting, Material Handling/Conveying/Logistics, Material Working/Machine Tools, Packaging, Robotics, Food And Beverage Industries. This Product Is Certified By Ecolab, Csa, Ce And Ul. It Compliant With International Standards, Certifications In Standard And Increased Range. Ex Osiprox, Osisense Xs And Xt Inductive And Capacitive Proximity Sensors For Non-Contact Sensing. Inductive Proximity Sensors Technology For Non-Contact Sensing Of Metal Objects Up To 60Mm.

Product Details

SKU XS8E1A1PAL01M12
Part Number XS8E1A1PAL01M12
Price ZAR 2,632.78
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Inductive Proximity Sensors Xs, Inductive Sensor Xs8 26X26X13, Pbt, Sn15Mm, 12...24 Vdc, M12 0.15 M
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.