Inductive Proximity Sensors Xs, Inductive Sensor Xs8 12X40X26, Plastic, Sn4Mm, 12...48 Vdc, Cable 2 M

XS8G12PC440
Be the first one to review this.
Inductive proximity sensors XS, inductive sensor XS8 12x40x26, plastic, Sn4mm, 12...48 VDC, cable 2 m
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

The Xs Range Is An Offer Of Inductive Proximity Sensors For The Detection, Without Physical Contact, Of Metal Objects. The Advantages Of Inductive Detection Are Numerous, No Physical Contact With The Object To Be Detected. Thus Avoiding Wear And Enabling Detection Of Fragile Or Freshly Painted Objects. This Sensor Is Dedicated To Assembly, Packaging And Light Material Handling Applications. It Is A 12Mm X 26Mm X 40Mm Sensor, Non Flush Mountable In Metal. It Features A Plastic Case And A 2M Long Pvc Cable. It Has A Sensing Distance Of 4Mm. Four-Wire, Dc Supply, 12V To 48V, No And Nc Function, Pnp Discrete Output.

Product Details

SKU XS8G12PC440
Part Number XS8G12PC440
Price ZAR 1,679.81
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Inductive Proximity Sensors Xs, Inductive Sensor Xs8 12X40X26, Plastic, Sn4Mm, 12...48 Vdc, Cable 2 M
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.