Inductive Proximity Sensors Xs, Inductive Sensor Xs7 8X22X8, Pbt, Sn2.5 Mm, 12...24 Vdc, Cable 2 M

XS7J1A1DAL2
Be the first one to review this.
Inductive proximity sensors XS, inductive sensor XS7 8x22x8, PBT, Sn2.5 mm, 12...24 VDC, cable 2 m
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Xs Flat (8 X 22 X 8 Mm) Inductive Proximity Sensor Has A Pbt Case. It Has A Supply Voltage Of 12V To 24V Dc. This General Purpose Rectangular Inductive Proximity Sensor Is Mountable Directly On A Surface, With A Single Screw Fixing Point. It Provides Mechanical Resistance And Chemical Withstand Thanks To Pbt Case. It Has A Yellow Led For Output Status Indication For Easier Sensor Setup And Troubleshooting. Ip68 Protection Makes This Product Ready For The Harshest Environments. It Can Operate In Very Cold (-25°C) And Hot Environments (+70°C). It Features Double Insulation For Better People And System Protection From Electrical Shocks. It Is C-Tick Certified.

Product Details

SKU XS7J1A1DAL2
Part Number XS7J1A1DAL2
Price ZAR 865.29
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Inductive Proximity Sensors Xs, Inductive Sensor Xs7 8X22X8, Pbt, Sn2.5 Mm, 12...24 Vdc, Cable 2 M
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.