Inductive Proximity Sensors Xs, Inductive Sensor Xs7 80X80X26, Pbt, Sn40Mm, 12...24 Vdc, M12

XS7D1A1DAM12
Be the first one to review this.
Inductive proximity sensors XS, inductive sensor XS7 80x80x26, PBT, Sn40mm, 12...24 VDC, M12
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Xs Flat (80 X 80 X 26 Mm) Inductive Proximity Sensor Has A Pbt Case. It Has A Supply Voltage Of 12V To 24V Dc. This General Purpose Flat Inductive Proximity Sensor Is Mountable Directly On A Surface, Thanks To Its 4 Screw Fixing Points. It Provides Mechanical Resistance And Chemical Withstand Thanks To Pbt Case. It Has A Yellow Led For Output Status Indication For Easier Sensor Setup And Troubleshooting. Ip67 Protection Makes This Product Ready For The Harshest Environments. It Can Operate In Very Cold (-25°C) And Hot Environments (+70°C). It Has A Standard M12 Connector, Compatible With All Existing Market Sensor Cabling. It Features Double Insulation For Better People And System Protection From Electrical Shocks. It Is C-Tick, Ecolab, Csa, Ul Certified.

Product Details

SKU XS7D1A1DAM12
Part Number XS7D1A1DAM12
Price ZAR 2,195.06
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Inductive Proximity Sensors Xs, Inductive Sensor Xs7 80X80X26, Pbt, Sn40Mm, 12...24 Vdc, M12
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.