Inductive Proximity Sensors Xs, Inductive Sensor Xs6 M8, L51Mm, Stainless, Sn2.5 Mm, 12...48 Vdc, Cable 10 M

XS608B1PAL10
Be the first one to review this.
Inductive proximity sensors XS, inductive sensor XS6 M8, L51mm, stainless, Sn2.5 mm, 12...48 VDC, cable 10 m
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

The Xs Range Is An Offer Of Inductive Proximity Sensors For The Detection, Without Physical Contact, Of Metal Objects. The Advantages Of Inductive Detection Are Numerous, No Physical Contact With The Object To Be Detected. Thus Avoiding Wear And Enabling Detection Of Fragile Or Freshly Painted Objects. High Operating Rates. Fast Response. Excellent Resistance To Industrial Environments (Robust Products, Fully Encapsulated In Resin). This Product Is A Cylindrical, Long Case, Flush Mountable Sensor. Diameter 8Mm, Threaded M8 X 1. It Features A Stainless Steel (Grade 303) Case And A 10M Long Pvr Cable. It Has A Sensing Distance Of 2.5Mm. Three-Wire, Dc Supply, 12V To 48V, No Function, Pnp Discrete Output .

Product Details

SKU XS608B1PAL10
Part Number XS608B1PAL10
Price ZAR 2,469.63
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Inductive Proximity Sensors Xs, Inductive Sensor Xs6 M8, L51Mm, Stainless, Sn2.5 Mm, 12...48 Vdc, Cable 10 M
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.