Inductive Proximity Sensors Xs, Inductive Sensor Xs6 M18, L62Mm, Brass, Sn8Mm, 12...48 Vdc, Cable 2 M

XS618B1PAL2TF
Be the first one to review this.
Inductive proximity sensors XS, inductive sensor XS6 M18, L62mm, brass, Sn8mm, 12...48 VDC, cable 2 m
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Xs6 Is A Part Of The Osisense Xs Product Range Of Inductive Proximity Sensors. Inductive Proximity Sensors Enable The Detection, Without Physical Contact, Of Metal Objects. Its Range Of Applications Is Very Extensive And Includes Monitoring The Position Of Machine Parts (Cams, End Stops, Etc.) Or Counting The Presence Of Metal Objects. These Sensors Have High Operating Rates, Fast Response, And Excellent Resistance To Industrial Environments (Robust Products, Fully Encapsulated In Resin). The Range Of This Sensor Is.06In (1.5Mm) To.31In (8Mm). The Sensor Accepts 12Vdc To 48Vdc Power And Provides A Normally Open Discrete Pnp Output Along With An Output State Led. The Sensor Is A Flush Mountable Nickel Plated Brass M18 Thread Barrel Sensor With A 6.56Ft (2M) 3-Wire Cable. It Is Compliant With Ul, Ce, Csa, And E2 Standard, Is Ip68 And Ip69K Rated, And Has A Low Temperature Rating. It Is Suitable For Railway, Mobile Equipment, Material Handling/Conveying/Logistics, Material Working/Machine Tools, Packaging, Robotics, Food And Beverage Industries. This Product Is Certified By Ce, Csa, E2 And Ul. Inductive Sensors Come In Flush And Non-Flush Versions, M8, M12, M18, M30 Short And Long Bodies Cylindrical Forms, Standard Cubic, Rectangular And Flat Forms. The Inductive Proximity Sensors For Non Contact Sensing Of Metal Objects Up To 60Mm. It Is Designed For Use In Industrial Applications Relating To Presence Detection.

Product Details

SKU XS618B1PAL2TF
Part Number XS618B1PAL2TF
Price ZAR 2,197.53
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Inductive Proximity Sensors Xs, Inductive Sensor Xs6 M18, L62Mm, Brass, Sn8Mm, 12...48 Vdc, Cable 2 M
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.