Inductive Proximity Sensors Xs, Inductive Sensor Xs4 M8, L50Mm, Pps, Sn2.5 Mm, 24...240Vac/Dc, Cable 2 M

XS4P08MA230
Be the first one to review this.
Inductive proximity sensors XS, inductive sensor XS4 M8, L50mm, PPS, Sn2.5 mm, 24...240VAC/DC, cable 2 m
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xs Range, An Offer Of Inductive Proximity Sensors. This General Purpose Inductive Proximity Sensor In Xs4 Cylindrical M8 Design. It Is Non-Flush Mountable And Has A Frontal Detection Face. It Supports 2.5Mm Nominal Sensing Distance And 1 Normally Opened Discrete Output. It Is Furnished With 2M Cable For Electrical Connection And 1 Led For Output State. It Is An Inductive Proximity Sensor With A Rated Supply Voltage Of 24V To 240V Ac/Dc At 50/60Hz And A Switching Frequency Of ≤25Hz Ac, ≤3000Hz Dc. It Is An Ip67 Rated Product. The Enclosure Is Made Of Pps. Its Dimensions Are 50Mm (Length) X 8Mm (Height). It Is Suitable For Railway, Mobile Equipment, Lifts, Escalators, Hoisting, Material Handling/Conveying/Logistics, Material Working/Machine Tools, Packaging, Robotics, Food And Beverage Industries. This Product Is Certified By Csa, Ccc, Ce And Ul. It Compliant With International Standards, Certifications In Standard And Increased Range. Ex Osiprox, Osisense Xs And Xt Inductive And Capacitive Proximity Sensors For Non-Contact Sensing. Inductive Proximity Sensors Technology For Non-Contact Sensing Of Metal Objects Up To 60Mm.

Product Details

SKU XS4P08MA230
Part Number XS4P08MA230
Price ZAR 3,713.34
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Inductive Proximity Sensors Xs, Inductive Sensor Xs4 M8, L50Mm, Pps, Sn2.5 Mm, 24...240Vac/Dc, Cable 2 M
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.