Inductive Proximity Sensors Xs, Inductive Sensor Xs4 M30, L70Mm, Pps, Sn15Mm, 24...240Vac/Dc, 1/2"

XS4P30MA230K
Be the first one to review this.
Inductive proximity sensors XS, inductive sensor XS4 M30, L70mm, PPS, Sn15mm, 24...240VAC/DC, 1/2"
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

The Xs Range Is An Offer Of Inductive Proximity Sensors For The Detection, Without Physical Contact, Of Metal Objects. The Advantages Of Inductive Detection Are Numerous, No Physical Contact With The Object To Be Detected. Thus Avoiding Wear And Enabling Detection Of Fragile Or Freshly Painted Objects. High Operating Rates. Fast Response. Excellent Resistance To Industrial Environments (Robust Products, Fully Encapsulated In Resin). This Product Is A Cylindrical, Non Flush Mountable Sensor. Diameter 30Mm, Threaded M30 X 1.5. It Features A Plastic Case And A 1/2-20Unf Connector. It Has A Sensing Distance Of 15Mm. Two-Wire, Ac Or Dc Supply, 24V To 240V, No Function. This Sensor Is Ecolab Certified.

Product Details

SKU XS4P30MA230K
Part Number XS4P30MA230K
Price ZAR 2,852.44
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Inductive Proximity Sensors Xs, Inductive Sensor Xs4 M30, L70Mm, Pps, Sn15Mm, 24...240Vac/Dc, 1/2"
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.