Inductive Proximity Sensors Xs, Inductive Sensor Xs4 M30, L53Mm, Pbt, Sn15Mm, 12..24Vdc, Cable 6M, Molex Connector

XS4P30AB9D2
Be the first one to review this.
Inductive proximity sensors XS, inductive sensor XS4 M30, L53mm, PBT, Sn15mm, 12..24VDC, Cable 6m, Molex connector
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xs Range, An Offer Of Inductive Proximity Sensors. This General Purpose Inductive Proximity Sensor Has A Cylindrical M30 Design And Fixed Body. It Is Non-Flush Mountable And Has A Frontal Detection Face. It Supports 15Mm Nominal Sensing Distance And Analogue Output. The Inductive Proximity Sensor With A Rated Supply Voltage Of 12V To 24V Dc And No Load Current Consumption Of 4Ma. It Is Furnished With 6M Cable And Molex 4-Pin Remote Connector For Electrical Connection. It Is An Ip67 Rated Product. The Enclosure Is Made Of Pbt. The Length Of This Product Is 53Mm. It Is Suitable For Railway, Mobile Equipment, Material Handling/Conveying/Logistics, Material Working/Machine Tools, Packaging, Robotics, Food And Beverage Industries. This Product Is Certified By Ce, Csa And Ul. Inductive Sensors Come In Flush And Non-Flush Versions, M8, M12, M18, M30 Short And Long Bodies Cylindrical Forms, Standard Cubic, Rectangular And Flat Forms. The Inductive Proximity Sensors For Non Contact Sensing Of Metal Objects Up To 60Mm. It Is Designed For Use In Industrial Applications Relating To Presence Detection.

Product Details

SKU XS4P30AB9D2
Part Number XS4P30AB9D2
Price ZAR 4,383.65
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Inductive Proximity Sensors Xs, Inductive Sensor Xs4 M30, L53Mm, Pbt, Sn15Mm, 12..24Vdc, Cable 6M, Molex Connector
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.