Inductive Proximity Sensors Xs, Inductive Sensor Xs2 M18, L60Mm, Brass, Sn8Mm, 24...240Vac/Dc, Cable 2 M

XS2M18MA250
Be the first one to review this.
Inductive proximity sensors XS, inductive sensor XS2 M18, L60mm, brass, Sn8mm, 24...240VAC/DC, cable 2 m
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xs Range, An Offer Of Inductive Proximity Sensors. This Inductive Proximity Sensor Detects The Presence Of Nearby Objects Without Any Physical Contact. This General Purpose Inductive Proximity Sensor In Xs2 Cylindrical M18 Design. It Is Flush Mountable And Has A Frontal Detection Face. It Supports 8Mm Nominal Sensing Distance And 1 Normally Open Discrete Output. It Is Furnished With 2M 2-Wire Cable For Electrical Connection And 1 Led For Output State And Supply On. It Is An Inductive Proximity Sensor With A Rated Supply Voltage Of 24V To 210V Dc, 24V To 240V Ac At 50/60Hz And A Switching Frequency Of ≤2000Hz Dc, ≤25Hz Ac. It Is An Ip68 Rated Product. The Enclosure Is Made Of Nickel Plated Brass. Its Dimensions Are 60Mm (Length) X 18Mm (Height) And Weighs.12Kg. Its Range Of Applications Are Very Extensive And Includes Monitoring The Position Of Machine Parts (Cams, End Stops, Etc.) And Counting The Number Of Metal Objects, Etc. It Is Suitable For Railway, Mobile Equipment, Lifts And Escalators. This Product Is Certified By Ul, Csa, Ce And Ccc. The Flush Mountable Sensors Using Teach Mode Are Fitted With A Green Led That Indicates 'Power On' And Also Assists The User During Setup (Teach Mode). The Flush Mountable Sensors Using Teach Mode Are Suitable For All Metal Environments. Osisense Xs Inductive Proximity Sensors For Non-Contact Sensing Of Metal Objects Up To 60Mm. Inductive Proximity Sensors Enable The Detection, Without Physical Contact, Of Metal Objects.

Product Details

SKU XS2M18MA250
Part Number XS2M18MA250
Price ZAR 2,603.71
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Inductive Proximity Sensors Xs, Inductive Sensor Xs2 M18, L60Mm, Brass, Sn8Mm, 24...240Vac/Dc, Cable 2 M
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.