Inductive Proximity Sensors Xs, Inductive Sensor Xs1 M8, L42Mm, Brass, Sn2.5Mm, 12..24Vdc, M8

XS108B3PBM8
Be the first one to review this.
Inductive proximity sensors XS, inductive sensor XS1 M8, L42mm, brass, Sn2.5mm, 12..24VDC, M8
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Xs Cylindrical (M8 Thread) Inductive Proximity Sensor Has A Pps Sensing Face And A Nickel Plated Brass Case. It Has A Supply Voltage Of 12V To 24V Dc. This General Purpose Threaded Cylindrical Inductive Proximity Sensor Is Flush Mountable And Has An Increased Sensing Range. It Is Mountable Directly On A Surface Or Bracket, Thanks To Its Outer Thread And Twin Nuts. High Corrosion And Impact-Resistant Nickel Plating, Keeping Aspect And Performance Of The Sensor For A Longer Time. Nickel Plated Brass Provides Magnetic Shielding To The Sensor, Better Accuracy And Immunity To Magnetic Disturbance. It Has 4 Led Viewports For Easy Sensor Status Viewing, Setup And Troubleshooting. Ip65 And Ip67 Protection Makes This Product Ready For The Harshest Environments. It Can Operate In Very Cold (-25°C) And Hot Environments (+70°C). It Has A Standard M8 Connector, Compatible With All Existing Market Sensor Cabling. It Is Csa, Ul Certified.

Product Details

SKU XS108B3PBM8
Part Number XS108B3PBM8
Price ZAR 1,923.82
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Inductive Proximity Sensors Xs, Inductive Sensor Xs1 M8, L42Mm, Brass, Sn2.5Mm, 12..24Vdc, M8
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.