Inductive Proximity Sensors Xs, Inductive Sensor Xs1 M30, L68Mm, Brass, Sn10Mm, 12...24 Vdc, M12

XS130BLPAM12
Be the first one to review this.
Inductive proximity sensors XS, inductive sensor XS1 M30, L68mm, brass, Sn10mm, 12...24 VDC, M12
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xs Range, An Offer Of Inductive Proximity Sensors. This General Purpose Inductive Proximity Sensor In Xs1 Cylindrical M30 Design. It Is Flush Mountable And Has A Frontal Detection Face. It Supports 10Mm Nominal Sensing Distance And 1 Normally Opened Pnp Discrete Output. It Is Furnished With 4-Pin M12 Male Connector For Electrical Connection And 1 Led For Output State. It Is An Inductive Proximity Sensor With A Rated Supply Voltage Of 12V To 24V Dc With Reverse Polarity Protection, A No-Load Current Consumption Of ≤10Ma And A Switching Frequency Of ≤500Hz. It Is An Ip67 Rated Product. The Enclosure Is Made Of Nickel Plated Brass. Its Dimensions Are 68Mm (Length) X 30Mm (Height) And Weighs.075Kg. It Is Suitable For Railway, Mobile Equipment, Lifts, Escalators, Hoisting, Material Handling/Conveying/Logistics, Material Working/Machine Tools, Packaging, Robotics, Food And Beverage Industries. This Product Is Certified By Csa, Ce And Ul. It Compliant With International Standards, Certifications In Standard And Increased Range. Ex Osiprox, Osisense Xs And Xt Inductive And Capacitive Proximity Sensors For Non-Contact Sensing. Inductive Proximity Sensors Technology For Non-Contact Sensing Of Metal Objects Up To 60Mm.

Product Details

SKU XS130BLPAM12
Part Number XS130BLPAM12
Price ZAR 1,848.82
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Inductive Proximity Sensors Xs, Inductive Sensor Xs1 M30, L68Mm, Brass, Sn10Mm, 12...24 Vdc, M12
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.