Inductive Proximity Sensors Xs, Inductive Sensor Xs1 M18, L72Mm, Brass, Sn5Mm, 24...240Vac/Dc, 1/2"

XS1M18MB250K
Be the first one to review this.
Inductive proximity sensors XS, inductive sensor XS1 M18, L72mm, brass, Sn5mm, 24...240VAC/DC, 1/2"
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

The Xs Range Is An Offer Of Inductive Proximity Sensors For The Detection, Without Physical Contact, Of Metal Objects. The Advantages Of Inductive Detection Are Numerous, No Physical Contact With The Object To Be Detected. Thus Avoiding Wear And Enabling Detection Of Fragile Or Freshly Painted Objects. High Operating Rates. Fast Response. Excellent Resistance To Industrial Environments (Robust Products, Fully Encapsulated In Resin). This Product Is A Multivoltage, Cylindrical, Flush Mountable Sensor. Diamter 18Mm, Threaded M18 X 1. It Features A Nickel Plated Brass Case And A 1/2-20Unf Connector. It Has A Sensing Distance Of 5Mm Two-Wire, Ac Or Dc Supply, 24V To 240V, No Output, With Short-Circuit Protection.

Product Details

SKU XS1M18MB250K
Part Number XS1M18MB250K
Price ZAR 2,667.95
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Inductive Proximity Sensors Xs, Inductive Sensor Xs1 M18, L72Mm, Brass, Sn5Mm, 24...240Vac/Dc, 1/2"
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.