Inductive Proximity Sensors Xs, Inductive Sensor Xs1 M18, L60Mm, Brass, Sn5Mm, 24...240Vac/Dc, Cable 2 M

XS1M18MB250
Be the first one to review this.
Inductive proximity sensors XS, inductive sensor XS1 M18, L60mm, brass, Sn5mm, 24...240VAC/DC, cable 2 m
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xs Range, An Offer Of Inductive Proximity Sensors. This General Purpose Inductive Proximity Sensor In Xs1 Cylindrical M18 Design. It Is Flush Mountable And Has A Frontal Detection Face. It Supports 5Mm Nominal Sensing Distance And 1 Normally Closed Discrete Output. It Is Furnished With 2M Cable For Electrical Connection And 2 Leds For Output State And Supply On. It Is An Inductive Proximity Sensor With A Rated Supply Voltage Of 24V To 210V Dc, 24V To 240V Ac At 50/60Hz And A Switching Frequency Of ≤2000Hz Dc, ≤25Hz Ac. It Is An Ip68 Rated Product. The Enclosure Is Made Of Nickel Plated Brass. Its Dimensions Are 60Mm (Length) X 18Mm (Height) And Weighs.12Kg. It Is Suitable For Railway, Mobile Equipment, Lifts, Escalators, Hoisting, Material Handling/Conveying/Logistics, Material Working/Machine Tools, Packaging, Robotics, Food And Beverage Industries. This Product Is Certified By Ce, Ul, Ccc And Csa. It Compliant With International Standards, Certifications In Standard And Increased Range. Ex Osiprox, Osisense Xs And Xt Inductive And Capacitive Proximity Sensors For Non-Contact Sensing. Inductive Proximity Sensors Technology For Non-Contact Sensing Of Metal Objects Up To 60Mm.

Product Details

SKU XS1M18MB250
Part Number XS1M18MB250
Price ZAR 2,523.73
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Inductive Proximity Sensors Xs, Inductive Sensor Xs1 M18, L60Mm, Brass, Sn5Mm, 24...240Vac/Dc, Cable 2 M
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.