Inductive Proximity Sensors Xs, Inductive Sensor Xs1 M18, L39Mm, Brass, Sn10Mm, 12...24 Vdc, Cable 5 M

XS1N18PA349L1
Be the first one to review this.
Inductive proximity sensors XS, inductive sensor XS1 M18, L39mm, brass, Sn10mm, 12...24 VDC, cable 5 m
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xs Range, An Offer Of Inductive Proximity Sensors. This General Purpose Inductive Proximity Sensor Has A Cylindrical M18 Design And Fixed Body. It Is Flush Mountable And Has A Frontal Detection Face. It Supports 10Mm Nominal Sensing Distance And 1 No Pnp Discrete Output. The Inductive Proximity Sensor With A Rated Supply Voltage Of 12V To 24V Dc With Reverse Polarity Protection And No Load Current Consumption Ofma To 10Ma. It Is Furnished With 5M Cable For Electrical Connection. It Is An Ip68 (Double Insulation)/Ip69K Rated Product. The Enclosure Is Made Of Nickel Plated Brass. The Length Of This Product Is 39Mm. It Weighs.22Kg. It Is Suitable For Railway, Mobile Equipment, Material Handling/Conveying/Logistics, Material Working/Machine Tools, Packaging, Robotics, Food And Beverage Industries. This Product Is Certified By Ce, Csa And Ul. Inductive Sensors Come In Flush And Non-Flush Versions, M8, M12, M18, M30 Short And Long Bodies Cylindrical Forms, Standard Cubic, Rectangular And Flat Forms. The Inductive Proximity Sensors For Non Contact Sensing Of Metal Objects Up To 60Mm. It Is Designed For Use In Industrial Applications Relating To Presence Detection.

Product Details

SKU XS1N18PA349L1
Part Number XS1N18PA349L1
Price ZAR 2,075.53
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Inductive Proximity Sensors Xs, Inductive Sensor Xs1 M18, L39Mm, Brass, Sn10Mm, 12...24 Vdc, Cable 5 M
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.