Inductive Proximity Sensors Xs, Inductive Sensor Xs1 M12, L61Mm, Brass, Sn2Mm, 12...24 Vdc, M12

XS1M12KP340D
Be the first one to review this.
Inductive proximity sensors XS, inductive sensor XS1 M12, L61mm, brass, Sn2mm, 12...24 VDC, M12
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

The Xs Range Is An Offer Of Inductive Proximity Sensors For The Detection, Without Physical Contact, Of Metal Objects. The Advantages Of Inductive Detection Are Numerous, No Physical Contact With The Object To Be Detected. Thus Avoiding Wear And Enabling Detection Of Fragile Or Freshly Painted Objects. High Operating Rates. Fast Response. Excellent Resistance To Industrial Environments (Robust Products, Fully Encapsulated In Resin). This Product Is A Cylindrical, Flush Mountable Sensor. Diameter 12Mm, Threaded M12 X 1. It Features A Nickel Plated Brass Case And A M12 Conector. It Has A Sensing Distance Of 2Mm Four-Wire, Dc Supply, 12V To 24V, Solid State Pnp + Npn, No/Nc Programmable Output.

Product Details

SKU XS1M12KP340D
Part Number XS1M12KP340D
Price ZAR 2,346.88
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Inductive Proximity Sensors Xs, Inductive Sensor Xs1 M12, L61Mm, Brass, Sn2Mm, 12...24 Vdc, M12
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.