Inductive Proximity Sensors Xs, Inductive Sensor Xs1 M12, L50Mm, Brass, Sn2Mm, 12...24 Vdc, Cable 2 M

XS1M12AB120
Be the first one to review this.
Inductive proximity sensors XS, inductive sensor XS1 M12, L50mm, brass, Sn2mm, 12...24 VDC, cable 2 m
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

The Xs Range Is An Offer Of Inductive Proximity Sensors For The Detection, Without Physical Contact, Of Metal Objects. This Solid-State Sensor Is Designed For Position, Displacement And Deformation Control/Monitoring. The Operating Principle Of This Sensor Is That Of A Damped Oscillator . The Degree Of Damping Will Depend On The Distance Of An Object From The Sensing Face. The Sensor Will Sense The Distance And Produce An Output Current With A Value Directly Proportional To This Distance. It Is A Sensor With An 4Ma To 20Ma Analogue Output Signal . Two-Wire, Dc Supply, 12V To 24V. It Features A Metal Case And A 2M Long Cable. It Has A Sensing Distance Of 2Mm.

Product Details

SKU XS1M12AB120
Part Number XS1M12AB120
Price ZAR 3,584.13
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Inductive Proximity Sensors Xs, Inductive Sensor Xs1 M12, L50Mm, Brass, Sn2Mm, 12...24 Vdc, Cable 2 M
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.