Iem3365 Energy Meter - 125 A - Bacnet - 1 Digital I - 1 Digital O - Multi-Tariff - Mid

A9MEM3365
Be the first one to review this.
iEM3365 energy meter - 125 A - BACnet - 1 digital I - 1 digital O - multi-tariff - MID
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

The Acti9 Iem3000 Series Energy Meters Offer An Attractive Range Of Three-Phase Din Rail-Mounted Energy Meters With An Lcd Display. Additional Local Signaling Includes Green Led Power-On Indicator, Flashing Yellow Led For Accuracy Checking, An Overload Alarm And Communication Indicators. This Meter Can Be Used In Sub-Billing Applications And Supports 4 Tariff Schedules. The Meter Provides The Following Accuracy Classes: Active Energy: Class 1 Per Iec 62053-21, Active Energy: Class B Per En 50470-3 And Active Energy: Class 1 Per Iec 61557-12. The Meter Will Measure Active And Reactive Power, Active And Reactive Energy, Voltage And Current. With Four Quadrant Energy Measurement. Designed For 50Hz Or 60Hz Networks, Supply Voltage Can Range From 100 To 277Vac Or 173 To 480Vac. Line Rated Current For This Meter Is Up To 125A Via Direct Connect And Will Support Single Phase And Neutral, Three Phase And Three Phase And Neutral Configurations. Communication Protocol Is Bacnet With Screw Terminal Support. There Is One Programmable Digital Input And One Programmable Digital Output That Can Be Used As A Pulsed Output. Certifications Include Eac, Ce, Ul And Mid. Product Dimensions Are As Follows: Width 4.96 In (126 Mm), Depth 2.72In (69 Mm), Height 4.1 In (103 Mm) And Product Weight 9.17 Oz (260 G).

Product Details

SKU A9MEM3365
Part Number A9MEM3365
Price ZAR 8,509.40
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Iem3365 Energy Meter - 125 A - Bacnet - 1 Digital I - 1 Digital O - Multi-Tariff - Mid
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.