Head For Triple Headed Push Button, Harmony Xb4, Green Flush/Red Projecting/Green Flush Pushbutton Ø22 Mm With Marking

ZB4BA73133
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony Xb4, Triple Head Has 1 Red And 2 Green Buttons, Operates With A Spring Return / Impulse Mechanism. It Is Marked With Left Arrow, Stop And Right Arrow Symbols. This 3-Function Head Provides A Complete 3 Button Interface To Your Machines With A Single Panel Cut-Out. It Is Easily Installed Into A Standard 22Mm Diameter Cut-Outs And Assembled With A Collar And Contact Blocks To Fulfill A Large Variety Of Functions. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66 And Ip69K. It Has A Metal Bezel, This Makes It Ideal For Applications Requiring High Impact And Vibration Resistance. It Is Designed To Fit In A Standard 22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -25°C To 70°C Allows Versatility In Usage Of Product.

Product Details

SKU ZB4BA73133
Part Number ZB4BA73133
Price ZAR 608.96
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Head For Triple Headed Push Button, Harmony Xb4, Green Flush/Red Projecting/Green Flush Pushbutton Ø22 Mm With Marking
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.