Head For Triple Headed Push Button, Harmony Xb4, Flush/Red Projecting/Flush Pushbutton Ø22 Mm Without Cap

ZB4BA791
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony Xb4, Triple Head Has 1 Red Button With 2 Flush Black Without Cap, Operates With A Spring Return / Impulse Mechanism. It Is Marked With Stopsymbols. This 3-Function Head Provides 1 Button Interface With 2 Flush Black Without Cap To Your Machines With A Single Panel Cut-Out. It Is Easily Installed Into A Standard 22Mm Diameter Cut-Outs And Assembled With A Collar And Contact Blocks To Fulfill A Large Variety Of Functions. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66 And Ip69K. It Has A Metal Bezel, This Makes It Ideal For Applications Requiring High Impact And Vibration Resistance. It Is Designed To Fit In A Standard 22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -25°C To 70°C Allows Versatility In Usage Of Product.

Product Details

SKU ZB4BA791
Part Number ZB4BA791
Price ZAR 450.65
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Head For Triple Headed Push Button, Harmony Xb4, Flush/Red Projecting/Flush Pushbutton Ø22 Mm Without Cap
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.