Head For Selector Switch, Harmony Xb4, Xb5, Black Ø22 Mm 2 Position Spring Return

ZB4BD48
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony Xb4, Black Selector Switch Head With Toggle Switch With Lever Has 2 Positions, Operates With Spring Return From Right To Left Mechanism. This Switch Head Provides An Ergonomic Interface For Controlling Your Machines. It Is Supplied With Toggle Switch With Lever And Can Easily Be Installed On Compatible Selector Switch Units. It Provides An Effective Manner To Switch Between The Two Conditions In Various Operating Modes And Numerous Applications. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip69K. It Has A Metal Bezel, This Makes It Ideal For Applications Requiring High Impact And Vibration Resistance. It Is Designed To Fit In A Standard 22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product.

Product Details

SKU ZB4BD48
Part Number ZB4BD48
Price ZAR 440.97
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Head For Selector Switch, Harmony Xb4, Xb5, Black Ø22 Mm 2 Position Spring Return
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.