Head For Non Illuminated Push Button, Harmony Xb4, Red Flush Pushbutton Ø22 Mm Spring Return Unmarked

ZB4BA44
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony Xb4, Flush Red Button Head With High Bezel Operates With A Spring Return / Impulse Mechanism. This Button Head Provides A Robust And Ergonomic Interface For Controlling Your Machines Thanks To Its High Bezel Flush Head. It Is Easily Installed And Replaced On Compatible Complete Push Button Units And Contact Blocks Via Snap-Fit Assembly And Is Clearly Distinguishable Visually At A Distance Thanks To Its Clear Color. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66. It Has A Metal Bezel, This Makes It Ideal For Applications Requiring High Impact And Vibration Resistance. It Is Designed To Fit In A Standard 22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product.

Product Details

SKU ZB4BA44
Part Number ZB4BA44
Price ZAR 445.82
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Head For Non Illuminated Push Button, Harmony Xb4, Red Flush Pushbutton Ø22 Mm Spring Return Unmarked
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.