Head For Non Illuminated Push Button, Harmony Xb4, Blue Projecting Pushbutton Ø22 Mm Spring Return Unmarked

ZB4BL6
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony Xb4, Projecting Blue Button Head Operates With A Spring Return / Impulse Mechanism. This Button Head Provides An Ergonomic Interface For Controlling Your Machines. It Is Easily Combined With Harmony Range Of Pushbuttons And Contact Blocks To Perform A Large Variety Of Control Functions. It Is Clearly Distinguishable Visually At A Distance Thanks To Clear Color. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66. It Has A Metal Bezel, This Makes It Ideal For Applications Requiring High Impact And Vibration Resistance. It Is Designed To Fit In A Standard 22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product.

Product Details

SKU ZB4BL6
Part Number ZB4BL6
Price ZAR 197.07
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Head For Non Illuminated Push Button, Harmony Xb4, Blue Projecting Pushbutton Ø22 Mm Spring Return Unmarked
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.