Head For Illuminated Double Headed Push Button, Harmony Xb4, White Flush/White Flush Pushbutton Ø22 Mm With Marking

ZB4BW7A1715
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony Xb4, Illuminated Double Head Has 2 White Buttons And 1 Central White Pilot Light, Operates With A Spring Return / Impulse Mechanism. It Is Marked With + And -Symbols. This Double Head Provides A Versatile Interface For Controlling Your Machines. It Is Easily Installed And Replaced On Compatible Complete Push Button Units And Contact Blocks Via Snap-Fit Assembly. It Is Clearly Distinguishable Visually At A Distance Thanks To Its Pilot Light And Illuminated Head With Clear Colors, Minimizing Errors In Machine Control. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66. It Has A Metal Bezel, This Makes It Ideal For Applications Requiring High Impact And Vibration Resistance. It Is Designed To Fit In A Standard 22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product. It Provides High Brightness For Easy Identification Of Function And Operation Mode, Even In Brightly Lit Environments.

Product Details

SKU ZB4BW7A1715
Part Number ZB4BW7A1715
Price ZAR 494.27
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Head For Illuminated Double Headed Push Button, Harmony Xb4, White Flush/White Flush Pushbutton Ø22 Mm With Marking
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.