Harmony Xb7, Monolithic Key Switch Selector, Plastic, Black, Ø22, Key N°455, 2 Positions, Stay Put, 1 No

XB7NG21
Be the first one to review this.
Harmony XB7, Monolithic key switch selector, plastic, black, Ø22, key n°455, 2 positions, stay put, 1 NO
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Harmony Xb7, Monolithic Black Key Selector Switch (Key No.455) Has 2 Positions, Operates With A Stay-Put Mechanism With Key Withdrawal On The Left Position And Screw Clamp Terminals. It Is Easily Installed Into Standard 22Mm Diameter Cut-Outs And Connected To Your Control Circuits With Simple Screw-Clamp Connections. It Provides A Secure Manner For Authorized Staff To Switch Between Process Or Machine Operating Modes. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip65, Making It Ideal For Operation In Harsh Environments. It Has A Double Insulated Plastic Bezel. Its Wide Range Of Operating Temperatures From -25°C To 70°C Allows Versatility In Usage Of Product. It Secures The Machine And System Operation With A Key, Only Available To Authorized Operators.

Product Details

SKU XB7NG21
Part Number XB7NG21
Price ZAR 732.46
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xb7, Monolithic Key Switch Selector, Plastic, Black, Ø22, Key N°455, 2 Positions, Stay Put, 1 No
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.