Harmony Xb7, Monolithic Illuminated Push Button, Plastic, Orange, Ø22, Integral Led, Spring Return, 230…240 V Ac, 1 No

XB7NW35M1
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony Xb7, Illuminated Projecting Monolithic Orange Push Button Operates With A Spring Return Mechanism, Is Supplied With 230V Ac, Uses An Integral Led And Screw Clamp Terminals. It Is Easily Installed Into Standard 22Mm Diameter Cut-Outs And Connected With Simple Screw-Clamp Connections. It Is Clearly Distinguishable Visually At A Distance Due To Clear Colors And Illumination Via Integral Led, Minimizing Errors In Machine Control And Enabling Complex Machine Statuses To Be Read At A Glance. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip65, Making It Ideal For Operation In Harsh Environments. It Has A Double Insulated Plastic Bezel. Its Wide Range Of Operating Temperatures From -25°C To 70°C Allows Versatility In Usage Of Product.

Product Details

SKU XB7NW35M1
Part Number XB7NW35M1
Price ZAR 458.73
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xb7, Monolithic Illuminated Push Button, Plastic, Orange, Ø22, Integral Led, Spring Return, 230…240 V Ac, 1 No
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.