Harmony Xb5, Selector Switch Head, Plastic, Black, Ø22, Long Handle, 2 Positions, Stay Put

ZB5AJ2
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony Xb5, Black Head With Long Handle For Selector Switch Has 2 Positions, Operates With Stay-Put Mechanism. This Switch Head With Long Handle Provides An Ergonomic Interface For Controlling Your Machines. It Can Easily Be Installed On Compatible Selector Switch Units And Provide An Effective Manner To Set Your Machine In Various Operating Modes. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip69K. It Has A Plastic Bezel, This Makes It Ideal For Applications Requiring Good Resistance To Chemical Agents And/Or Double Electrical Insulation. It Is Designed To Fit In A Standard 22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product.

Product Details

SKU ZB5AJ2
Part Number ZB5AJ2
Price ZAR 302.07
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony Xb5, Selector Switch Head, Plastic, Black, Ø22, Long Handle, 2 Positions, Stay Put
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.